Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Timing - Neoprene HTD timing belts, HTD profile endlessly
Bill of material
Neoprene HTD timing belts, HTD profile endlessly KETTEN FUCHS Artikel-Nr. 2968-14M-40
CNSORDERNO
Order number
2968-14M
WL
Effective length
2968.0 mm
Z
Number of Teeth
212
SB
Standard widths
mm
P
Dimension
14.0 mm
H2
Dimension
6.00 mm
H1
Dimension
9.7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices